IESNA:LM-63-2002
[TEST]P823463
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2312-254-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]4/16/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TTN-D3-827-U-MQ
[LUMINAIRE]TOPTIER NANO LED PARKING GARAGE LUMINAIRE
[MORE]2700K, 80 CRI LEDS AND MEDIUM DISTRIBUTION
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6609
TILT=NONE
4 -1 1 37 11 1 1 -0.708333 -0.708333 0
1 1 59.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1390.5 1385.3 1374.9 1359.4 1338.6 1323 1317.8 1307.5 1297.1 1297.1
1297.1 1302.3 1302.3 1291.9 1286.7 1281.5 1276.3 1276.3 1281.5 1302.3
1312.7 1333.4 1338.6 1307.5 1271.2 1234.8 1157 1079.2 996.2 887.2
757.5 617.4 467 306.1 129.7 10.4 0
1390.5 1385.3 1374.9 1359.4 1338.6 1323 1317.8 1307.5 1297.1 1297.1
1297.1 1302.3 1302.3 1297.1 1291.9 1281.5 1281.5 1276.3 1286.7 1307.5
1317.8 1333.4 1338.6 1317.8 1286.7 1255.6 1177.8 1094.7 1011.7 908
773.1 633 482.5 321.7 145.3 15.6 0
1390.5 1385.3 1374.9 1359.4 1338.6 1323 1317.8 1307.5 1302.3 1297.1
1302.3 1307.5 1307.5 1302.3 1297.1 1291.9 1286.7 1286.7 1302.3 1323
1343.8 1364.5 1374.9 1364.5 1328.2 1302.3 1245.2 1141.4 1053.2 954.7
830.1 684.9 529.2 363.2 181.6 15.6 0
1390.5 1380.1 1374.9 1359.4 1338.6 1328.2 1317.8 1312.7 1302.3 1302.3
1307.5 1312.7 1312.7 1307.5 1302.3 1297.1 1297.1 1297.1 1323 1343.8
1369.7 1411.2 1432 1421.6 1395.7 1354.2 1307.5 1240 1146.6 1037.7
897.6 752.3 581.1 404.7 223.1 20.8 0
1390.5 1385.3 1374.9 1359.4 1343.8 1328.2 1323 1312.7 1307.5 1302.3
1307.5 1312.7 1312.7 1312.7 1307.5 1302.3 1302.3 1307.5 1333.4 1369.7
1406 1442.4 1478.7 1478.7 1437.2 1416.4 1364.5 1286.7 1193.3 1084.4
944.3 778.3 607 430.6 243.9 15.6 0
1390.5 1385.3 1374.9 1359.4 1343.8 1328.2 1323 1312.7 1307.5 1302.3
1312.7 1317.8 1317.8 1312.7 1307.5 1312.7 1312.7 1317.8 1343.8 1385.3
1411.2 1452.7 1504.6 1494.3 1452.7 1432 1374.9 1302.3 1219.3 1110.3
965 799 627.8 451.4 264.6 25.9 0
1390.5 1385.3 1374.9 1359.4 1343.8 1328.2 1323 1312.7 1307.5 1302.3
1307.5 1312.7 1312.7 1312.7 1307.5 1307.5 1307.5 1312.7 1338.6 1369.7
1406 1442.4 1478.7 1478.7 1442.4 1416.4 1369.7 1291.9 1198.5 1089.6
949.5 783.4 612.2 435.8 249 15.6 0
1390.5 1385.3 1374.9 1359.4 1343.8 1328.2 1323 1312.7 1302.3 1297.1
1302.3 1307.5 1307.5 1307.5 1302.3 1297.1 1297.1 1302.3 1323 1343.8
1369.7 1416.4 1437.2 1426.8 1395.7 1354.2 1307.5 1234.8 1146.6 1037.7
902.8 747.1 575.9 399.5 217.9 15.6 0
1390.5 1385.3 1374.9 1359.4 1338.6 1328.2 1317.8 1307.5 1302.3 1297.1
1297.1 1302.3 1302.3 1302.3 1297.1 1291.9 1286.7 1286.7 1297.1 1323
1343.8 1364.5 1380.1 1369.7 1333.4 1302.3 1245.2 1146.6 1053.2 954.7
830.1 684.9 529.2 368.4 181.6 15.6 0
1390.5 1385.3 1374.9 1359.4 1338.6 1328.2 1317.8 1307.5 1297.1 1297.1
1297.1 1302.3 1302.3 1297.1 1291.9 1286.7 1281.5 1281.5 1286.7 1307.5
1317.8 1338.6 1343.8 1323 1286.7 1255.6 1177.8 1094.7 1011.7 902.8
773.1 633 482.5 321.7 150.5 15.6 0
1390.5 1385.3 1374.9 1359.4 1338.6 1323 1317.8 1307.5 1302.3 1297.1
1297.1 1302.3 1302.3 1297.1 1291.9 1286.7 1281.5 1276.3 1281.5 1302.3
1317.8 1333.4 1343.8 1317.8 1281.5 1234.8 1167.4 1089.6 1006.5 892.4
767.9 627.8 477.3 316.5 145.3 15.6 0
